TPS54428EVM-052 Evaluation Module for TPS54428 Synchronous Step-Down Converter with Auto-Skip Eco-Mode angled board image

TPS54428EVM-052

Evaluation Module for TPS54428 Synchronous Step-Down Converter with Auto-Skip Eco-Mode

Pricing

Qty Price
+

Features for the TPS54428EVM-052

  • Fast load transient response
  • Low output ripple and allows ceramic output capacitor
  • Highly efficient integrated MOSFETs optimized for low duty cycle applications
  • Adjustable soft start
  • Pre-biased soft start

Description for the TPS54428EVM-052

The TPS54428EVM-052 is a fully assembled and tested circuit for evaluating the TPS54428 synchronous step-down converter. The EVM operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 4 A. The main control loop of TPS54428 uses D-CAP2™ mode control, which provides a very fast transient response without the need for external components in phase compensation.

Pricing

Qty Price
+