See datasheet for actual packaging/pinout drawings


Package | PIN:

RTE | 16


S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)


2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter with Hiccup Current Limit

TI Store Price:

1 - 9 $ 3.22
10 - 24 $ 2.91
25 - 99 $ 2.67
100 - 249 $ 2.40
250 - 499 $ 2.21
500 - 749 $ 1.95
750 - 999 $ 1.72
1000 - 9999 $ 1.50

Adjust your quantity during checkout

Texas Instruments TPS54478RTET

The TPS54478 device is a full featured 6-V, 4-A, synchronous step down current mode converter with two integrated MOSFETs.

The TPS54478 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small 3mm × 3mm thermally enhanced WQFN package.

The TPS54478 provides accurate regulation for a variety of loads with an accurate ±1% Voltage Reference (VREF) over temperature.

Efficiency is maximized through the integrated 30-mΩ MOSFETs and 525-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 2.5 µA by entering a shutdown mode.

Under voltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the slow start pin. An open drain power good signal indicates the output is within 93% to 107% of its nominal voltage.

Cycle-by-cycle current limit, hiccup overcurrent protection, and thermal shutdown protect the device during an overcurrent condition.

The TPS54478 is supported in the SwitcherPro™ Software Tool at

For more SWIFT documentation, see the TI website at

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00