20A D-CAP/D-CAP2 SWIFTTM Converter with PMBusTM and V, I, Temp Telemetry TPS544B20EVM-634 | Texas Instruments | TI Store

See datasheet for actual packaging/pinout drawings


20A D-CAP/D-CAP2 SWIFT™ Converter with PMBus™ and V, I, Temp Telemetry

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS544B20EVM-634

The TPS544B20EVM evaluation module (EVM) allows users to evaluate the TPS544B20. The TPS544B20 is a D-CAP2™ mode, 20-A SWIFTTM converter with PMBusTM. It provides a fixed 1.2-V output at up to 20 A from a 12-V input bus. The TPS544B20EVM is designed to demonstrate the TPS544B20 in a typical, low-voltage application while providing a number of test points, including the PMBus connection to evaluate the performance of the TPS544B20.

If a designer wants to communicate with this EVM from a Windows-based PC, a separate USB Interface Adapter EVM is required. The USB-TO-GPIO Adapter serves as an interface adapter or a bridge between a host PC (IBM compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related products section.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00