See datasheet for actual packaging/pinout drawings

Package | PIN:

RVF | 40

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 8.42
10 - 24 $ 7.58
25 - 99 $ 7.08
100 - 249 $ 6.35
250 - 499 $ 5.92
500 - 749 $ 5.15
750 - 999 $ 4.46
1000 - 9999 $ 4.37
  View datasheet for TPS544C20RVFT View product folder for TPS544C20RVFT

Adjust your quantity during checkout

TPS544C20RVFT-4.5-18V 30A SWIFT™ with PMBus™ Programmability and Voltage, Current and Temp Monitoring

The TPS544B20 and TPS544C20 devices are PMBus compatible, non-isolated DC-DC Integrated FET converters, capable of high-frequency operation and delivering 20-A , or 30-A current output from a 5 mm × 7 mm package, enabling high-power density and fast transient performance with minimal PCB area. The PMBus interface provides for converter configuration as well as monitoring of key parameters including output voltage, current and an optional external temperature. High-frequency, low-loss switching, provided by an integrated NexFET power stage and optimized drivers, allows for very high-density power solutions and reduced inductor and filter capacitor sizes. Response to fault conditions can be set to either restart or latch off depending on system requirements.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00