See datasheet for actual packaging/pinout drawings

Package | PIN:

RVF | 40

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 8.42
10 - 24 $ 7.58
25 - 99 $ 7.08
100 - 249 $ 6.35
250 - 499 $ 5.92
500 - 749 $ 5.15
750 - 999 $ 4.46
1000 - 9999 $ 4.37
  View datasheet for TPS544C25RVFT View product folder for TPS544C25RVFT

Adjust your quantity during checkout

TPS544C25RVFT-4.5-V to 18-V, 30-A Voltage Mode PMBus™ SWIFT™ Step-Down DC-DC Converter with FSYNC

The TPS544x25 devices are PMBus 1.2 Compliant, non-isolated DC-DC converters with integrated FETs, capable of high-frequency operation and 20-A or 30-A current output from a 5 mm × 7 mm package. High-frequency, low-loss switching, provided by an integrated NexFET™ power stage and optimized drivers, allows for very high-density power solutions. The PMBus interface enables the AVS through VOUT_COMMAND, flexible converter configuration, as well as key parameters monitoring including output voltage, current and an optional external temperature. Response to fault conditions can be set to either restart, latch-off or ignore depending on system requirements.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00