See datasheet for actual packaging/pinout drawings

Package | PIN:

DDA | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.14
10 - 24 $ 7.57
25 - 99 $ 7.30
100 - 249 $ 6.38
250 - 499 $ 6.07
500 - 749 $ 5.59
750 - 999 $ 5.02
1000 - 9999 $ 5.00
  View datasheet for TPS5450MDDAREP View product folder for TPS5450MDDAREP

Adjust your quantity during checkout

TPS5450MDDAREP-Enhanced Product 5.5V to 36V Input, 5A, 500kHz Step-Down Converter

As a member of the SWIFT™ family of DC/DC regulators, the TPS5450 is a high-output-current PWM converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection, and thermal shutdown. To reduce design complexity and external component count, the TPS5450 feedback loop is internally compensated.

The TPS5450 device is available in a thermally enhanced, 8-pin SOIC PowerPAD™ package. TI provides evaluation modules and software tools to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00