TPS54528EVM-052 Evaluation Module for TPS54528 Synchronous Step-Down Converter with D-CAP2 Mode & Auto-Skip angled board image

TPS54528EVM-052

Evaluation Module for TPS54528 Synchronous Step-Down Converter with D-CAP2 Mode & Auto-Skip

Pricing

Qty Price
+

Features for the TPS54528EVM-052

  • 4.5V to 18V Input Voltage Range
  • D-CAP2 Mode Enables Fast Transient Response
  • 1.05V Output Voltage
  • 5A Output Current
  • Auto-Skip Eco Mode

Description for the TPS54528EVM-052

The TPS54528EVM-052 evaluation module is a fully assembled and tested circuit for evaluating the TPS54528 synchronous step-down DC-DC converter. The TPS54528EVM-052 operates from a 4.5V to 18V supply and provides a 1.05V output at 5A. The main control loop for the TPS54528EVM-052 uses D-CAP2 mode control, which provides a very fast transient response with no external components. An integrated Auto-Skip Eco mode function provides higher efficiency at light load.

Pricing

Qty Price
+