Features for the TPS54531EVM-530
- 8-V to 28-V input voltage range
- 95.3% efficiency (VIN = 8 V, IO = 0.7 A)
- High efficiency at light loads with pulse-skipping eco-mode
- Integrated 80-mΩ high-side MOSFET supports up to 5-A continuous output current
Description for the TPS54531EVM-530
The TPS54531EVM-530 is a fully assembled and tested circuit for evaluating the TPS54531 synchronous step-down SWIFT™ converter. The EVM converts a 8-V to 28-V input voltage to a regulated 5-V output voltage that delivers up to 5 A and 95.3% efficiency.