TPS54540EVM-558 TPS54540 Step-Down DC-DC Converter Evaluation Module angled board image

TPS54540EVM-558

TPS54540 Step-Down DC-DC Converter Evaluation Module

Pricing

Qty Price
+

Features for the TPS54540EVM-558

  • 4.5 V to 42 V Input Supply Voltage
  • Integrated 90-mΩ High Side N-Channel MOSFET
  • 146 µA Operating Quiescent Current
  • 2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Adjustable UVLO Voltage and Hysteresis

Description for the TPS54540EVM-558

The Texas Instruments TPS54540EVM-558 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54540 Step-Down Converter. The EVM operates from an 6V to 42V input (12V nominal) and provides a 3.3V output at 5A.

Pricing

Qty Price
+