See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS54540QDDARQ1


42V, 5A, Step-Down Regulator with Integrated High Side MOSFET

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.69
10 - 24 $ 4.22
25 - 99 $ 3.94
100 - 249 $ 3.54
250 - 499 $ 3.30
500 - 749 $ 2.87
750 - 999 $ 2.49
1000 - 9999 $ 2.44

Adjust your quantity during checkout

Texas Instruments TPS54540QDDARQ1

The TPS54540-Q1 device is a 42-V, 5-A, step-down regulator with an integrated high-side MOSFET. The device survives load-dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide adjustable frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protect internal and external components during an overload condition.

The TPS54540-Q1 is available in an 8-pin thermally-enhanced HSOP PowerPAD package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00