See datasheet for actual packaging/pinout drawings

Package | PIN:

DPR | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.66
10 - 24 $ 3.29
25 - 99 $ 3.08
100 - 249 $ 2.76
250 - 499 $ 2.58
500 - 749 $ 2.24
750 - 999 $ 1.94
1000 - 9999 $ 1.90
  View datasheet for TPS54541DPRR View product folder for TPS54541DPRR

Adjust your quantity during checkout

TPS54541DPRR-4.5V to 42V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™

The TPS54541 device is a 42-V 5-A step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 45 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 152 µA. When the enable pin is pulled low, the shutdown supply current is reduced to 2 µA.

Undervoltage lockout is internally set at 4.3 V but can increase using an external resistor divider at the enable pin. The output voltage startup ramp is controlled by the soft-start pin that can also be configured for sequencing and tracking. An open-drain power-good signal indicates the output is within 93% to 106% of the nominal voltage.

A wide adjustable switching-frequency range allows for optimization of either efficiency or external component size. Cycle-by-cycle current limit, frequency foldback, and thermal shutdown protect internal and external components during an overload condition.

The TPS54541 device is available in a 10-pin 4-mm × 4-mm WSON package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00