See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $10.00
 

Adjust your quantity during checkout

TPS54550EVM-158-6-17Vin, 5A Synchronous Buck Converter Module

The TPS54550EVM-158 evaluation module allows the designer to evaluate the TPS54550 SWIFT synchronous step down DC/DC converter optimized for small size. The inductor and capacitors selected allow a 6-17 V input and a 3.3 V output while supporting up to 5 A output. The output voltage can be easily adjusted by changing a resistor divider. This particular design switches at 700 kHz.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00