See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 16

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.32
10 - 24 $ 4.79
25 - 99 $ 4.47
100 - 249 $ 4.01
250 - 499 $ 3.74
500 - 749 $ 3.26
750 - 999 $ 2.82
1000 - 9999 $ 2.76
  View datasheet for TPS54550PWP View product folder for TPS54550PWP

Adjust your quantity during checkout

TPS54550PWP-4.5V to 20V Input, 6A Synchronous Step-Down Converter with Low-Side Gate Driver

The TPS54550 is a medium output current synchronous buck PWM converter with an integrated high side MOSFET and a gate driver for an low side external MOSFET. Features include a high performance voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter inductors and capacitors. The TPS54550 has an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 4.5 V; a slow-start circuit to limit in-rush currents; and a power good output to indicate valid output conditions. The synchronization feature is configurable as either an input or an output for easy 180° out of phase synchronization.

The TPS54550 device is available in a thermally enhanced 16-pin TSSOP (PWP) PowerPAD™ package. TI provides evaluation modules and the SWIFT™ Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00