See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS54560QDDARQ1


Automotive 60V, 5A, Step-Down Regulator With Integrated High Side MOSFET

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.43
10 - 24 $ 4.88
25 - 99 $ 4.56
100 - 249 $ 4.09
250 - 499 $ 3.82
500 - 749 $ 3.32
750 - 999 $ 2.87
1000 - 9999 $ 2.48

Adjust your quantity during checkout

Texas Instruments TPS54560QDDARQ1

The TPS54560-Q1 is a 60-V, 5-A, step-down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple, pulse-skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide adjustable frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54560-Q1 is available in an 8-pin thermally enhanced HSOIC PowerPAD package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00