See datasheet for actual packaging/pinout drawings


6-A, 3-6 Vin DC/DC Converter with Ceramic Capacitors & Adjustable Output

TI Store Price:

Unit price: $10.00

Adjust your quantity during checkout

Texas Instruments TPS54610EVM-213

The TPS54610EVM-213 kit allows the designer to easily evaluate the TPS54610 synchronous buck DC/DC Converter with integrated 6 A continuous power MOSFETs. This module is optimized for small size and high frequency and uses ceramic capacitors in the output filter. The input voltage range is 3-6 V and the output voltage is adjustable down to 0.9 V (module preset to 1.8 V). Other voltages are possible by changing the resistor divider.

Please see the TPS54610EVM-213 User's Guide (SLVU071) document for more information.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00