See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.17
10 - 24 $ 6.45
25 - 99 $ 6.02
100 - 249 $ 5.40
250 - 499 $ 5.04
500 - 749 $ 4.39
750 - 999 $ 3.80
1000 - 9999 $ 3.72
  View datasheet for TPS54615PWP View product folder for TPS54615PWP

Adjust your quantity during checkout

TPS54615PWP-3V to 6V Input, 6A Synchronous Step-Down SWIFT™ Converter with 2.5V Output

The SWIFT™ family of dc/dc regulators, the TPS54611, TPS54612, TPS54613, TPS54614, TPS54615 and TPS54616 low-input voltage high-output current synchronous-buck PWM converters integrate all required active components. Included on the substrate are true, high-performance, voltage error amplifiers that provide high performance under transient conditions; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a powergood output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS5461x devices are available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00