See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS54615QPWPRQ1


Automotive 3V to 6V, 6A Synchronous Buck Converter with 2.5V Fixed Output Voltage

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.89
10 - 24 $ 7.11
25 - 99 $ 6.54
100 - 249 $ 5.86
250 - 499 $ 5.41
500 - 749 $ 4.76
750 - 999 $ 4.22
1000 - 9999 $ 3.66

Adjust your quantity during checkout

Texas Instruments TPS54615QPWPRQ1

The SWIFT™ family of dc/dc regulators, the TPS54611, TPS54612, TPS54613, TPS54614, TPS54615, and TPS54616 low-input voltage high-output current synchronous-buck PWM converters integrate all required active components. Included on the substrate are true, high-performance, voltage error amplifiers that provide high performance under transient conditions; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54611-6 devices are available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. Texas Instruments provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00