Features for the TPS54618EVM-606
- 2.95V to 6V operation
- Current mode control
- Synchronizes to External Clock
- 250uA No load quiescent operating current (no switching)
- 200kHz to 2MHz externally set frequency
- Low drop out, 98% max. duty cycle
- +/-1% VSENSE reference over temp
- 0.8V Internal Voltage Reference
- Power Good output
- Stable Operation with Ceramic Output Capacitor
- External Slow Start/Tracking
- Adjustable Input Voltage UVLO
- Forced CCM
- Cycle by Cycle Current Limit and over temperature protection
- Thermally Enhanced 16-Pin 3 mm x 3 mm QFN (RTE)
- Monotonic start into pre-biased output
Description for the TPS54618EVM-606
The TPS54618EVM-606 is a fully assembled and tested curcuit for evaluating the TPS54618 6A, 2MHz Synchronous Step-Down SWIFT DC/DC Converter. The TPS54618EVM-606 operates from a 3V to 6V input and delivers a 1.8V output at 6A. The same board may be modified to provide different output voltages. See the TPS54618EVM-606 User's Guide for details.