See datasheet for actual packaging/pinout drawings


Package | PIN:

RTE | 16


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive 2.95V to 6V, 6A, 2MHz Synchronous Buck Converter

TI Store Price:

1 - 9 $ 4.32
10 - 24 $ 3.90
25 - 99 $ 3.58
100 - 249 $ 3.21
250 - 499 $ 2.97
500 - 749 $ 2.61
750 - 999 $ 2.31
1000 - 9999 $ 2.01

Adjust your quantity during checkout

Texas Instruments TPS54618QRTERQ1

The TPS54618-Q1 device is a full-featured 6-V, 6-A, synchronous step-down current-mode converter with two integrated MOSFETs.

The TPS54618-Q1 enables small designs by integrating the MOSFETs, implementing current-mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small, 3-mm × 3-mm, thermally-enhanced WQFN package.

The TPS54618-Q1 provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature.

Efficiency is maximized through the integrated 12-mΩ MOSFETs and 515-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 5.5-µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output-voltage startup ramp is controlled by the slow-start pin. An open-drain power-good signal indicates the output is within 93% to 107% of its nominal voltage.

Frequency foldback and thermal shutdown protect the device during an overcurrent condition.

TPS54618-Q1 is supported in the SwitcherPro software tool at

For more SWIFT documentation, see the TI website at

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00