TPS54622EVM-012 Evaluation Module for TPS54622 Synchronous Step Down SWIFT™ Converter angled board image

TPS54622EVM-012

Evaluation Module for TPS54622 Synchronous Step Down SWIFT™ Converter

Pricing

Qty Price
+

Features for the TPS54622EVM-012

  • Integrated Monolithic MOSFETs
  • 200KHz to 1.6MHz Adjustable Switching Frequency
  • 0.6V Reference
  • Forced CCM
  • Light Load Efficiency with Pulse Skipping
  • Synchronizes to External Clock
  • Integrated Tracking Function
  • Hiccup Current Limiting Reduces Power Consumption During Short-Circuit
  • Thermally Enhanced 14-Pin 3.5mm x 3.5mm QFN Package

Description for the TPS54622EVM-012

The TPS54622EVM-012 is a fully assembled and tested circuit for evaluating the TPS54622 Synchronous Step Down SWIFT™ Converter with Hiccup Overcurrent Protection. The TPS54622EVM-012 operates from a 8V to 17V input and provides a 3.3V output at 6A.

Pricing

Qty Price
+