See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS54622EVM-012-Evaluation Module for TPS54622 Synchronous Step Down SWIFT™ Converter

The TPS54622EVM-012 is a fully assembled and tested circuit for evaluating the TPS54622 Synchronous Step Down SWIFT™ Converter with Hiccup Overcurrent Protection. The TPS54622EVM-012 operates from a 8V to 17V input and provides a 3.3V output at 6A.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00