Features for the TPS54625EVM-608
- Synchronous Buck Converter
- Fixed Switching Frequency
- Adjustable Slow Start
- DCAP2 Control
- Integrated FETs
Description for the TPS54625EVM-608
The Texas Instruments TPS54625EVM-608 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54625 Synchronous Step-Down Converter. The EVM is a nominal 4.5 V to 18 V input, 1.05 V output synchronous buck converter with integrated FETs capable of sourcing up to 6.5 A output current. The TPS54625 features DCAP2 control with 650 KHz switching frequency, adjustable slow start, enable control, power good, and start up into pre-bias voltages.