TPS54626EVM-608 TPS54626 Synchronous Step-Down Converter with Eco-mode Evaluation Module top board image

TPS54626EVM-608

TPS54626 Synchronous Step-Down Converter with Eco-mode Evaluation Module

Pricing

Qty Price
+

Features for the TPS54626EVM-608

  • Synchronous Buck Converter
  • Fixed Switching Frequency
  • Adjustable Slow Start
  • DCAP2 Control
  • Integrated FETs
  • Eco-mode

Description for the TPS54626EVM-608

The Texas Instruments TPS54626EVM-608 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54626 Synchronous Step-Down Converter with Eco-mode. The EVM is a nominal 4.5 V to 18 V input, 1.05 V output synchronous buck converter with integrated FETs capable of sourcing up to 6.5 A output current. The TPS54626 features DCAP2 control with 650 KHz switching frequency, Eco-mode for light load efficiency, adjustable slow start, enable control, power good, and start up into pre-bias voltages.

Pricing

Qty Price
+