See datasheet for actual packaging/pinout drawings

TPS54673EVM


6-A, 3.3/5 Vin DC/DC Converter with Disabled Sinking During Startup

TI Store Price:

Unit price: $10.00

Adjust your quantity during checkout

Texas Instruments TPS54673EVM

Recommended tool:
TPS54678 is the recommended alternative device to TPS54673. Please refer to the TPS54678EVM for new device evaluation.

The TPS54673EVM kit allows the designer to easily evaluate the 6 A TPS54673 synchronous buck DC/DC Converter with disabled sinking during startup (DSDS). The module provides 4 series diodes to allow the user to pre-charge the output from the EVM input voltage or an external source. The input voltage range is 3-6 V and the output voltage is adjustable down to 0.9 V (module preset to 2.5 V). Other voltages are possible by changing the resistor divider.

Please see the TPS54673EVM User's Guide (SLVU079) document for more information.

Order SummaryEdit >
CC2650STK (1)$29.00
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00