Features for the TPS54678EVM-155
- UCD3138LLCEVM-028 LLC Resonant Half-Bridge DC/DC Converter Board
- UCD3138CC64EVM-030 Control Card pre-programmed with LLC Resonant Half-bridge DC/DC Converter
- USB Interface Adapter EVM (part number USB-to-GPIO)
Description for the TPS54678EVM-155
The Texas Instruments TPS54678EVM-155 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54678 2.95V to 6V Output, 2MHz Synchronous Step-Down Switcher.