See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPS546C20AEVM1-746-TPS546C20A 35A PMBus Stackable Synchronous Buck Converter Evaluation Module

The TPS546C20AEVM1-PWR746 evaluation module (EVM) uses the TPS546C20A. The TPS546C20A is a voltage mode, 35A synchronous buck converter with integrated MOSFETs. Two seperated converters are included on the EVM, both providing a 0.9V output at up to 35A from a 12V input bus.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00