TPS546C23EVM1-746 TPS546C23 35A PMBus Stackable Synchronous Buck Converter Evaluation Module angled board image

TPS546C23EVM1-746

TPS546C23 35A PMBus Stackable Synchronous Buck Converter Evaluation Module

Pricing

Qty Price
+

Features for the TPS546C23EVM1-746

  • 500-kHz operation
  • Current, voltage, and temperature monitoring via PMBus
  • 10-mVpp ripple at 35 A
  • Module supports 5-V to 18-V input

Description for the TPS546C23EVM1-746

The TPS546C23EVM1-746 evaluation module provides two separate buck converters that convert from a nominal 12-V bus to produce two regulated 0.9-V outputs, up to 35 A of load current each. The TPS546C23EVM1-746 is designed to demonstrate the TPS546C23 in a typical single-phase low output voltage application featuring the PMBus interface with telemetry.

Pricing

Qty Price
+