Features for the TPS546C23EVM2-746
- 500-kHz operation
- Current, voltage, and temperature monitoring via PMBus
- 10-mVpp ripple at 35 A
- Module supports 5-V to 18-V input
Description for the TPS546C23EVM2-746
The TPS546C23EVM2-746 evaluation module combines two 35-A TPS546C23 buck converters in a stackable configuration to deliver a continuous 70-A output current and a regulated 1.2-V output from a nominal 12-V input bus. The evaluation module accomodates the PMBus interface with telemetry.