See datasheet for actual packaging/pinout drawings

Package | PIN:

RVF | 40

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 10.24
10 - 24 $ 9.21
25 - 99 $ 8.60
100 - 249 $ 7.71
250 - 499 $ 7.20
500 - 749 $ 6.27
750 - 999 $ 5.42
1000 - 9999 $ 5.31
  View datasheet for TPS546C23RVFT View product folder for TPS546C23RVFT

Adjust your quantity during checkout

TPS546C23RVFT-4.5V to 18V, 35A, 2X Stackable Synchronous Buck Converter with PMBus™ supporting Telemetry

The TPS546C23 devices are PMBus 1.3 Compliant, non-isolated DC/DC converters with integrated FETs, capable of high-frequency operation and 35-A current output from a 7-mm × 5-mm package. Two TPS546C23 devices can be paralleled together to provide up to 70-A load. Current sensing is realized by sampling a small portion of the power stage current and independent on the device temperature. High-frequency, low-loss switching, provided by an integrated NexFET power stage and optimized drivers, allows for very high-density power solutions. The PMBus interface enables the AVS functions through VOUT_COMMAND, flexible converter configuration, as well as key parameters monitoring including output voltage, current, and internal die temperature. Response to fault conditions can be set to either restart, latch-off or ignore depending on system requirements.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00