The Texas Instruments TPS54719EVM-152 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54719 Synchronous Step-down Converter. The EVM operates from a 3V to 6V input and provides a 1.8V output at 7A maximum. The EVM features current mode control and a 500 kHz switching frequency.