Features for the TPS54824EVM-779
- 4.5 V to 17 V input voltage
- 1.8 V output at 8 A
- Fixed frequency current mode control
- Adjustable switching frequency, 700 kHz operation pre-set
- Test points for all critical waveforms and connections
Description for the TPS54824EVM-779
The TPS54824EVM-779 is a 8 A synchronous converter evaluation module (EVM). The EVM generates a 1.8 V output voltage from a nominal 12 V input. The input voltage range is 4.5 V to 17 V. The circuit is set up for operation at 700 kHz.