See datasheet for actual packaging/pinout drawings


8-A, 5Vin DC/DC Converter with Disabled Sinking During Startup

TI Store Price:

Unit price: $10.00

Adjust your quantity during checkout

Texas Instruments TPS54873EVM

Recommended tool:
LM21212-1 is the recommended alternative device to TPS54873. Please refer to the LM21212-1EVM for new device evaluation.

The TPS54873EVM kit allows the designer to easily evaluate the 8-A TPS54873 synchronous buck DC/DC Converter with disabled sinking during startup (DSDS). The module provides 4 series diodes to allow the user to pre-charge the output from the EVM input voltage or an external source. The input voltage range is 4-6V and the output voltage is adjustable down to 0.9-V (module preset to 2.5-V). Other voltages are possible by changing the resistor divider.

Please see the TPS54873EVM User's Guide (SLVU079) document for more information.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00