See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

TPS548A20EVM-737-TPS548A20 DCAP3 High Efficiency 15A Synchronous Buck Converter Evaluation Module

The TPS548A20EVM-PWR737 evaluation module (EVM) uses the TPS548A20. The TPS548A20 is a D-CAP3™ mode, 15A synchronous buck converter with integrated MOSFETs. It provides a fixed 1.2V output at up to 15A from a 12V input bus.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00