See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS548D21EVM-784-TPS548D21 DCAP3 High Performance, 40-A Single Step-Down Converter Evaluation Module

The TPS548D21EVM-784 evaluation module (EVM) uses the TPS548D21. The TPS548D21 is a D-CAP3™ mode, 40A synchronous buck converter with integrated MOSFETs supporting AVSO. It provides a fixed 1.0V output at up to 40A from a 12V input bus.
Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00