See datasheet for actual packaging/pinout drawings

Package | PIN:

RVF | 40

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 9.73
10 - 24 $ 8.75
25 - 99 $ 8.18
100 - 249 $ 7.33
250 - 499 $ 6.84
500 - 749 $ 5.95
750 - 999 $ 5.15
1000 - 9999 $ 5.05
  View datasheet for TPS548D21RVFT View product folder for TPS548D21RVFT

Adjust your quantity during checkout

TPS548D21RVFT-1.5V to 16V Input, 40A SWIFT™ Synchronous Step-Down Converter with AVSO and Diff. Remote Sense

The TPS548D21 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-side on-resistance of 2.9 mΩ and a low-side on-resistance of 1.2 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, FCCM mode operation, and internal soft-start control.

The TPS548D21 device is available in 7-mm × 5-mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00