Features for the TPS548D22EVM-784
- 650-kHz operation
- Module supports 5-V to 16-V input
Description for the TPS548D22EVM-784
The TPS548D22EVM-784 evaluation module provides a 1.0-V output at up to 40 A from a nominal 12-V input bus. The design acheives 89% peak efficiency.