See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $10.00
 

Adjust your quantity during checkout

TPS54910EVM-213-9-A, 3-4 Vin DC/DC Converter with Ceramic Capacitors and Adjustable Output

The TPS54910EVM-213 kit allows the designer to easily evaluate the TPS54910 synchronous buck DC/DC converter with integrated 9 A continuous power MOSFETs. This module uses ceramic capacitors in the output filter for small size. The input voltage range is 3.0 V to 3.6 V, and the output voltage is adjustable down to 0.9 V (module preset to 1.8 V). Other voltages are possible by changing a resistor divider. The TPS54910 is ideal for regulating the voltage ib point of load application from a 3.3 V bus for high current DSPs, FPGAs, ASICs, and microcontrollers.

Please see the TPS54910EVM-213 User's Guide for more information.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00