See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 28

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS54980PWP


3.3V Input, 9A Synchronous Step-Down Converter for Sequencing

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.40
10 - 24 $ 7.81
25 - 99 $ 7.54
100 - 249 $ 6.58
250 - 499 $ 6.27
500 - 749 $ 5.77
750 - 999 $ 5.13
1000 - 9999 $ 5.13

Adjust your quantity during checkout

Texas Instruments TPS54980PWP

As a member of the SWIFT™ family of dc/dc regulators, the TPS54980 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Using the TRACKIN pin with other regulators, simultaneous power up and down are easily implemented. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit inrush currents; and a power good output useful for processor/logic reset.

The TPS54980 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00