TPS549A20EVM-737 TPS549A20 DCAP3 High Efficiency 15A Synchronous Buck Converter Evaluation Module angled board image

TPS549A20EVM-737

TPS549A20 DCAP3 High Efficiency 15A Synchronous Buck Converter Evaluation Module

Pricing

Qty Price
+

Features for the TPS549A20EVM-737

  • D-CAP3™ control for fast transient response and low external component count
  • 0.5%, 600-mV reference voltage and differential remote sense enable tight output voltage regulation accuracy
  • Output voltage margining and fault reporting via PMBus

Description for the TPS549A20EVM-737

The TPS549A20EVM-737 is designed to help the user easily evaluate and test the operation and functionality of the TPS549A20 buck converter. The EVM converts a 1.5-V to 20-V input voltage to a regulated 1.2-V output voltage that delivers up to 15 A in a 4.5-mm x 3.5-mm QFN package. This board includes jumpers for easy evaluation of the enable and mode selection functions and has test points for convient probing of critical waveforms. TPS549A20EVM also interfaces with the Fusion Digital Power™ Designer to enable evaluation of the PMBus interface.

Pricing

Qty Price
+