Features for the TPS55010EVM-009
- Isolated Flybuck Topology
- Primary Side Feedback
- 100 kHz to 2000 kHz Switching Frequency
- Synchronizes to External Clock
- Adjustable Slow Start
- Adjustable Input Voltage UVLO
- Open Drain Fault Output
- Cycle-by-Cycle Current Limit
- Thermal Shutdown Protection
- 3mm×3mm 16-Pin QFN Package
Description for the TPS55010EVM-009
The TPS55010EVM-009 is a fully assembled and tested circuit for evaluating the TPS55010 Isolated DC/DC Converter with Integrated FETs. The TPS55010EVM-009 uses fixed frequency current mode control and a half bridge power stage with primary side feedback to regulate the output voltage for power levels up to 2W.