See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS55010EVM-051-Evaluation Module for TPS55010 Isolated DC/DC Converter with Integrated FETS

The TPS55010EVM-051 is a fully assembled and tested circuit for evaluating the TPS55010 Isolated DC/DC Converter with Integrated FETs. The TPS55010EVM-051 uses fixed frequency current mode control and a half bridge power stage with primary side feedback to regulate the dual, 600mW output voltages.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00