TPS55165Q1-EVM TPS5516xEVM Single Inductor 1A Buck-Boost Evaluation Module angled board image

TPS55165Q1-EVM

TPS5516xEVM Single Inductor 1A Buck-Boost Evaluation Module

Pricing

Qty Price
+

Features for the TPS55165Q1-EVM

  • Provides example of layout for good electrical and thermal performance
  • Allows selection between Low-Power Mode (LPM) and Pulse Width Modulation (PWM). Default is PWM mode.
  • Allows selection of spread spectrum operation. Default is Jumper Installed, Spread Spectrum Disabled.
  • TPS55165-Q1 variant. Default is set to 5V, move jumper to select 12 V output voltage.
  • Allows selection of Power good delay between 0.6ms, 3ms and 40ms

Description for the TPS55165Q1-EVM

The Texas Instruments TPS55165Q1-EVM evaluation module (EVM) helps designers to evaluate the operation and performance of the TPS55165-Q1, a 1A single-inductor buck-boost-converter.

The TPS55165-Q1 has a selectable output voltage of 5V or 12V.

Pricing

Qty Price
+