Features for the TPS55340EVM-017
- Integrated 40V, 5A low-side FET
- High efficiency with 60mΩ internal FET
- Cycle by cycle current limit with frequency foldback
- Cycle-skipping for output regulation at light loads
- Adjustable soft start and switching frequency
Description for the TPS55340EVM-017
The Texas Instruments TPS55340EVM-017 evaluation module is a fully assembled and tested circuit for evaluating the TPS55340 5A, 40V Current Mode Integrated-FET Boost DC Converter.