See datasheet for actual packaging/pinout drawings


Package | PIN:

DBV | 5


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


17V Input, 500mA Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-Mode™

TI Store Price:

1 - 9 $ 0.95
10 - 24 $ 0.81
25 - 99 $ 0.80
100 - 249 $ 0.65
250 - 499 $ 0.64
500 - 749 $ 0.54
750 - 999 $ 0.44
1000 - 9999 $ 0.37

Adjust your quantity during checkout

Texas Instruments TPS560200DBVT

The TPS560200 is an 17-V, 500-mA, low-Iq, adaptive on-time D-CAP2 mode synchronous monolithic buck converter with integrated MOSFETs in easy-to-use 5-pin SOT-23 package.

The TPS560200 lets system designers complete the suite of various end-equipment power bus regulators with a cost-effective, low component count and low standby current solution. The main control loop for the device uses the D-CAP2 mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-Mode operation at light loads.

The TPS560200 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 17-V VIN input. The output voltage can be programmed between 0.8 V and 6.5 V. The device also features a fixed 2-ms soft-start time. The device is available in the 5-pin SOT-23 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00