See datasheet for actual packaging/pinout drawings

Package | PIN:

DDC | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.09
10 - 24 $ 0.98
25 - 99 $ 0.91
100 - 249 $ 0.79
250 - 499 $ 0.73
500 - 749 $ 0.61
750 - 999 $ 0.50
1000 - 9999 $ 0.46
  View datasheet for TPS562200DDCT View product folder for TPS562200DDCT

Adjust your quantity during checkout

TPS562200DDCT-17 V Input, 2A Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-mode™

The TPS562200 and TPS563200 are simple, easy-to-use, 2 A and 3 A synchronous step-down (buck) converters in 6 pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562200 and TPS563200 operate in Advanced Eco-mode, which maintains high efficiency during light load operation. The devices are available in a 6-pin 1.6mm × 2.9mm SOT (DDC) package, and specified from –40°C to 85°C of ambient temperature.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00