TPS562209 17V Input, 2A Synchronous Step-Down Regulator in SOT-23 Evaluation Module TPS562209EVM-601 | Evaluation Modules & Boards | TI Store


See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS562209EVM-601-TPS562209 17V Input, 2A Synchronous Step-Down Regulator in SOT-23 Evaluation Module

The TPS562209 is a simple, easy-to-use, wide-Vin, 2A synchronous step-down converter.  The TPS562209 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. TPS562209 operates in forced CCM mode during light load operation.  The TPS562209EVM-601 operates from an input voltage range of 4.5 to 17 V and supplies a 1.05 V output voltage at up to 2 A load current

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00