See datasheet for actual packaging/pinout drawings


TPS562219 17V Input, 2A Synchronous Step-Down Regulator in SOT-23 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS562219EVM-663

The TPS562219 is a simple, easy-to-use, wide-Vin, 2A synchronous step-down converter. The TPS562219 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. The TPS562219 operates in forced CCM, which maintains constant frequency during light load operation and the device provides programmable Soft-Start and Power-Good functions. The TPS562219EVM-663 operates from an input voltage range of 4.5 to 17 V and supplies a 1.05 V output voltage at up to 2A load current.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00