See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS56221EVM-579-Evaluation Module for TPS56221 High Current Synchronous Step-Down SWIFT™ Converter

The Texas Instruments TPS56221EVM-579 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS56221 4.5V to 14V Input, 25A High Current Synchronous Step-Down Converter. The EVM is designed to use a regulated 12V (8V to 14V) bus voltage to provide a regulated 1.0-V output at up to 25A of load current. The EVM demonstrates the TPS56221 high-current integrated FET converter in a typical space limited 12-V bus to low-voltage point-of-load application.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00