See datasheet for actual packaging/pinout drawings

TPS56302EVM-163


High Performance Low Input Voltage Dual Channel Buck Regulator with Internal Sequencing

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS56302EVM-163

The TPS56302EVM-163 kit allows the designer to easily evaluate the TPS56302 dual output (synchronous-buck and LDO) in a 5 V to 3.3 V (4 A) and 3.3 V to 1.8 V (0.5 A) configuration. Other currents and voltages are posssible by modifying jumpers and external components directly on the evaluation module.

Please see the TPS56302 data sheet for application information about the TPS56302EVM-163 evaluation module (SLVS289).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00