See datasheet for actual packaging/pinout drawings


TPS563209 4.5V to 17V Input, 3A Synchronous Step Down Converter with Integrated FETs

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS563209EVM-652 more details

The TPS563209 is a simple, easy-to-use, wide-Vin, 3A synchronous step-down converter. The TPS563209 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. TPS563209 operates in forced CCM, which maintains constant frequency during light load operation. The TPS563209EVM-652 operates from an input voltage range of 4.5 to 17 V and supplies a 1.05 V output voltage at up to 3 A load current

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00